Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 1156,538 N |
| Material | CHROME SILICON |
| Number of active Coils | 2,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 12,2428 mm |
| Spring, Length Test | 17,4752 mm |
| Spring, Length unloaded | 22,2250 mm |
| Spring, Outside Diameter | 19,7612 mm |
| Spring, Rate | 241,675 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,7592 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |