Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 814,025 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 9,9822 mm |
| Spring, Length Test | 28,9052 mm |
| Spring, Length unloaded | 37,4904 mm |
| Spring, Outside Diameter | 16,8402 mm |
| Spring, Rate | 94,744 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,4290 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |