Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 200,170 N |
| Material | MUSIC WIRE |
| Number of active Coils | 7,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 20,0406 mm |
| Spring, Length Test | 26,9748 mm |
| Spring, Length unloaded | 57,9450 mm |
| Spring, Outside Diameter | 25,4000 mm |
| Spring, Rate | 6,217 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,6797 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |