Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 4,003 N |
| Material | MUSIC WIRE |
| Number of active Coils | 9,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 16,2052 mm |
| Spring, Length Test | 16,6624 mm |
| Spring, Length unloaded | 46,0248 mm |
| Spring, Outside Diameter | 17,9832 mm |
| Spring, Rate | 0,137 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,8890 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |