Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 50,265 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 5,50 PC | |
| Remarks | WIND DIRECTION: RIGHT HAND | WIN |
| Spring, Inside Diameter | 13,8938 mm | |
| Spring, Length Test | 16,0020 mm | |
| Spring, Length unloaded | 36,1188 mm | |
| Spring, Outside Diameter | 16,6370 mm | |
| Spring, Rate | 2,504 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,4986 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |