Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 64,499 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 16,2814 mm |
| Spring, Length Test | 16,6624 mm |
| Spring, Length unloaded | 37,1094 mm |
| Spring, Outside Diameter | 19,6850 mm |
| Spring, Rate | 3,152 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,7018 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |