Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 22,241 N |
| Material | MUSIC WIRE |
| Number of active Coils | 5,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 7,1120 mm |
| Spring, Length Test | 11,1252 mm |
| Spring, Length unloaded | 18,9484 mm |
| Spring, Outside Diameter | 8,9916 mm |
| Spring, Rate | 2,846 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,9398 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |