Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 93,190 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 16,2560 mm |
| Spring, Length Test | 17,1450 mm |
| Spring, Length unloaded | 28,9560 mm |
| Spring, Outside Diameter | 20,3200 mm |
| Spring, Rate | 7,881 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0320 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |