Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 128,998 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 7,1882 mm |
| Spring, Length Test | 17,4752 mm |
| Spring, Length unloaded | 23,8760 mm |
| Spring, Outside Diameter | 10,5918 mm |
| Spring, Rate | 19,964 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,7018 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |