Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 511,546 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 6,9850 mm |
| Spring, Length Test | 19,9136 mm |
| Spring, Length unloaded | 23,8760 mm |
| Spring, Outside Diameter | 12,5222 mm |
| Spring, Rate | 134,147 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,7686 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |