Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 177,929 N |
| Material | MUSIC WIRE |
| Number of active Coils | 9,50 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 5,9690 mm |
| Spring, Length Test | 23,3680 mm |
| Spring, Length unloaded | 29,6926 mm |
| Spring, Outside Diameter | 9,7790 mm |
| Spring, Rate | 28,195 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9050 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |