Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 133,447 N |
| Material | MUSIC WIRE |
| Number of active Coils | 2,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 29,3878 mm |
| Spring, Length Test | 17,4498 mm |
| Spring, Length unloaded | 36,4998 mm |
| Spring, Outside Diameter | 34,9250 mm |
| Spring, Rate | 7,005 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,7686 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |