Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 88,964 N |
| Material | MUSIC WIRE |
| Number of active Coils | 10,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 18,2880 mm |
| Spring, Length Test | 54,7624 mm |
| Spring, Length unloaded | 84,1248 mm |
| Spring, Outside Diameter | 22,8600 mm |
| Spring, Rate | 3,047 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,2860 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |