Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 81,402 N |
| Material | MUSIC WIRE |
| Number of active Coils | 7,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 27,1780 mm |
| Spring, Length Test | 22,2250 mm |
| Spring, Length unloaded | 76,2000 mm |
| Spring, Outside Diameter | 31,7500 mm |
| Spring, Rate | 1,506 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,2860 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |