Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 3,114 N |
| Material | MUSIC WIRE |
| Number of active Coils | 10,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 5,6134 mm |
| Spring, Length Test | 16,5100 mm |
| Spring, Length unloaded | 24,6075 mm |
| Spring, Outside Diameter | 6,7310 mm |
| Spring, Rate | 0,403 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,5588 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |