Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 5,115 N |
| Material | MUSIC WIRE |
| Number of active Coils | 5,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 2,8448 mm |
| Spring, Length Test | 5,9690 mm |
| Spring, Length unloaded | 7,1450 mm |
| Spring, Outside Diameter | 3,9624 mm |
| Spring, Rate | 4,378 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,5588 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |