SPRING (520898)
331223
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
331223
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 21,440 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 16,2560 mm |
| Spring, Length Test | 16,6624 mm |
| Spring, Length unloaded | 56,3575 mm |
| Spring, Outside Diameter | 18,5420 mm |
| Spring, Rate | 0,552 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,1430 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |