Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 46,706 N |
| Material | MUSIC WIRE |
| Number of active Coils | 8,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 8,5344 mm |
| Spring, Length Test | 29,7180 mm |
| Spring, Length unloaded | 34,7980 mm |
| Spring, Outside Diameter | 11,9380 mm |
| Spring, Rate | 9,194 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,7018 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |