Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 22,908 N |
| Material | MUSIC WIRE |
| Number of active Coils | 8,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 13,6652 mm |
| Spring, Length Test | 25,4000 mm |
| Spring, Length unloaded | 38,1000 mm |
| Spring, Outside Diameter | 16,6624 mm |
| Spring, Rate | 1,804 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,4986 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |