Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 17,793 N |
| Material | MUSIC WIRE |
| Number of active Coils | 10,50 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 4,0640 mm |
| Spring, Length Test | 18,3896 mm |
| Spring, Length unloaded | 22,2250 mm |
| Spring, Outside Diameter | 5,9436 mm |
| Spring, Rate | 4,641 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,9398 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |