Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 34,251 N |
| Material | MUSIC WIRE |
| Number of active Coils | 11,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 3,7592 mm |
| Spring, Length Test | 19,8120 mm |
| Spring, Length unloaded | 21,5900 mm |
| Spring, Outside Diameter | 6,3500 mm |
| Spring, Rate | 19,264 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,2954 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |