Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 22,241 N |
| Material | MUSIC WIRE |
| Number of active Coils | 8,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 6,7310 mm |
| Spring, Length Test | 26,5684 mm |
| Spring, Length unloaded | 29,2100 mm |
| Spring, Outside Diameter | 9,5250 mm |
| Spring, Rate | 8,406 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,3970 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |