Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 94,080 N |
| Material | MUSIC WIRE |
| Number of active Coils | 7,50 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 4,9276 mm |
| Spring, Length Test | 24,1300 mm |
| Spring, Length unloaded | 27,9400 mm |
| Spring, Outside Diameter | 7,9248 mm |
| Spring, Rate | 24,693 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,4986 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |