Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 36,031 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 3,10 PC | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| Spring, Inside Diameter | 8,9408 mm | |
| Spring, Length Test | 33,2740 mm | |
| Spring, Length unloaded | 35,8140 mm | |
| Spring, Outside Diameter | 11,9380 mm | |
| Spring, Rate | 14,360 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,4986 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |