Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
331462
01.E320.10VG.16.S.P.VA FILTER ELEMENT
331462
Where to buy
Export PDF
Tools
Add to comparison
331462
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Characteristic
A
A
Material
ST
ST
Pin, Diameter
9,6520
mm
Pin, Length
38,1000
mm
Pin, Tolerance Class
M6
M6
Remarks
N/A
Standard
DIN 7
DIN 7
Standard Class Level
N/A