SEAL
33200-304
Tools33200-304 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Seal |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 0.200 |
| Product length mm | 5.080 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |