![Vickers by Danfoss Coils 298721 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318833%2FID463022740528-0101_preview.jpg&w=1920&q=75)
Danfoss
332094
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
332094
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Connector | Flying leads |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | None |
| Installation Type | Screw-in Cartridge |
| Operation | Electrically Operated |
| Product Height | 1.17 in |
| Product Length/Depth | 2.38 in |
| Product Type | Coils |
| Product Volume | 3.968 in³ |
| Product Weight | .5 lb |
| Product Width | 1.425 in |
| Recommended Filtration Level | None |
| Sub-brand | None |
| Trade Name | None |
| Voltage rating | 230 Volt |
| Voltage type | DC |