
PUMP-VAR DISP, S2PV054 CCW, A
3322-136
Model code: A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3322-136
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | M | C-pad, 4 bolt mount, no shaft seal, 14 tooth 12/24 pitch spline with additional o-ring (charge pump cover) |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 1 | 13.9 cm3/r [0.85 in3/r] (models 054-089) |
| Charge pump options | A | Remote filter ports |
| Charge pump special features | 0 | No charge pump special features |
| Control | ED | Electronic proportional control 24 volt DC without electronic driver |
| Control orifice lower servo S1 | 0 | None |
| Control orifice upper servo S2 | 0 | None |
| Control special features | 0 | None |
| Control supply orifice P | C | 0.91 [.036] diameter |
| CPRV setting | A | 21 bar [304.6 lbf/in2] |
| Design code | A | Design code A |
| Displacement | 054 | 54.34 cm3/r [3.316 in3/r] at 15.5 deg |
| Flow rate gpm | 62.5 | |
| Flow rate lpm | 236.8 | |
| HPRV setting port A | J | 276 bar [4000 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | J | 276 bar [4000 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | L | Counterclockwise (Lefthand) |
| Input shaft | 14 | 14 tooth 12/24 pitch spline |
| Main ports | C | 25.4 [1.00] - code 62 per SAE J518 (same side ports) |
| Maximum output speed | 4357 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | A | |
| MOUNTING FLANGE | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 2111.0 | |
| Output torque n*m | 238.5 | |
| Paint | 0 | Painted primer blue |
| Press override setting port A | J | 241 bar [3500 lbf/in2] adjustable range 103 -276 bar [1500-4000 lbf/in2] |
| Press override setting port B | J | 241 bar [3500 lbf/in2] adjustable range 103 -276 bar [1500-4000 lbf/in2] |
| Product height in | 10.790 | |
| Product height mm | 274.066 | |
| Product length in | 11.820 | |
| Product length mm | 300.228 | |
| Product series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 10.790 | |
| Special pump features | 00 | No Special pump features |
| VALVE PLATE | 0 | V-Groove |
| Working pressure bar | 276 | |
| Working pressure psi | 4000 |