
Danfoss
3328X4Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3328X4Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Certification(s) | ASAASMESAE |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1/4 IN |
| End Size 2 | 1/4 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Brass |
| Inside diameter (bore hole size) | .281 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .56 in |
| Product Length/Depth | 2 in |
| Product material | Brass |
| Product Type | Pipe Adapters |
| Product Volume | .627 in³ |
| Product Weight | .13 lb |
| Product Width | .56 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Thread Size 2 | 1/4-18 |
| Trade Name | None |
| UNSPSC | 40183100 |
| UPC | 725975760840 |
| Working pressure | 1200 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |