Danfoss
3333-117
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3333-117
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine | |
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | B | |
| Displacement | 54 cm³/rev | |
| Feature | Compact designDynamic machine controlPro-FX ready | |
| Flow rate | 67.3 gal/min | |
| Identification | Standard | |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, High Pressure Series (Code 62) | |
| Maximum Speed | 5380 RPM | |
| Model Code | HHD333301BB2B1K18000A0B | |
| Mounting Flange | SAE 4 Bolt C | |
| Mounting Type | SAE C 4 Bolt | |
| Output Shaft | [1.500] Diameter Straight With [.3750] X [2.5] Square Key (Models 33-64) | |
| Paint | Primer White | |
| Product Height | 6 in | |
| Product Length/Depth | 14.68 in | |
| Product material | Cast Iron | |
| Product Type | Heavy Duty Fixed Motor | |
| Product Volume | 528.48 in³ | |
| Product Weight | 37.6 lb | |
| Product Width | 6 in | |
| Special features | None | |
| Sub-brand | None | |
| Torque | 397 Nm | |
| Trade Name | Series 1 | |
| Working pressure | 420 bar |