
Synflex by Danfoss
3360-1000X-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3360-1000X-001
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | General hydraulic, cold environment applications. |
| Bend radius - min | 4 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 12000 Psi |
| Certification(s) | SAE 100R18 |
| Color | Black |
| Construction | 1 Ply Braid |
| Cover material | Polyester |
| Dash size | -10 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Inside diameter | .62 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.07 in |
| Product Height | 1.07 in |
| Product Length/Depth | 500 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 6869.4 in³ |
| Product Weight | 140.5 lb |
| Product Width | 1.07 in |
| Reinforcement material | Synthetic fiber |
| Sub-brand | None |
| Trade Name | 3360 Series |
| Tube material | Nylon and Polyurethane |
| Working pressure | 3000 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -40 °F |