33603E-604
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
33603E-604
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .1875 in | |
| Compatible hoses | H335, H336 | |
| Compatible tube OD | .25 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 7/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | .625 in | |
| Hex Size 2 | .5625 in | |
| Hose cut-off factor | 1.36 in | |
| Hose dash size | -3 | |
| Inside diameter | .109 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .688 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .688 in | |
| Product Length/Depth | 2.16 in | |
| Product material | Carbon Steel | |
| Product Volume | 1.022 in³ | |
| Product Weight | .11 lb | |
| Product Width | .688 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/16–20 | |
| UNSPSC | 40183100 | |
| UPC | 725975944059 |