
Ftng (Perm) Thermo Coupling
33604E-102
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings, Thermoplastic hydraulic fittings
33604E-102
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.130 |
| A dimension MM | 54.102 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 16.000 |
| Brand | Danfoss |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Compatible hoses | H335 H336 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.000 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.670 |
| Hose size | -2 |
| Inside diameter IN | 0.156 |
| Inside diameter MM | 3.962 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.130 |
| Product length mm | 54.102 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Series | 336 E |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |