33604E-665
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
33604E-665
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | .25 in | |
| Compatible hoses | H335, H336 | |
| Compatible tube OD | .3125 in | |
| Construction style | Crimp | |
| Drop dimension | 1 | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | .625 in | |
| Hex Size 2 | .625 in | |
| Hose cut-off factor | 1.3 in | |
| Hose dash size | -4 | |
| Inside diameter | .156 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .812 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1 in | |
| Product Length/Depth | 2.38 in | |
| Product material | Carbon Steel | |
| Product Volume | 1.933 in³ | |
| Product Weight | .19 lb | |
| Product Width | .812 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-20 | |
| UNSPSC | 40183100 | |
| UPC | 725975886649 |