Weatherhead by Danfoss
33604E-A24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 4TA4FRB4
33604E-A24
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | General purpose high-pressure hydraulics. Use Synflex 3E80 non-conductive hose where shock hazards exist. |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | H335, H336 |
| Compatible tube OD | .25 in |
| Construction style | Crimp |
| Drop dimension | .78 |
| End gender 1 | Female |
| End Size 1 | 9/16 IN |
| End type 1 | FOR-SEAL |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .63 in |
| Hex Size 2 | .63 in |
| Hose cut-off factor | 1.23 in |
| Hose dash size | -4 |
| Inside diameter | .16 in |
| Item type | Fitting Assembly |
| Outside diameter | .81 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .78 in |
| Product Length/Depth | 2.31 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 1.459 in³ |
| Product Weight | .2 lb |
| Product Width | .81 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Trade Name | 336 E Series |
| UNSPSC | 40183100 |
| UPC | 725975885451 |