Weatherhead by Danfoss
33606E-686
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
33606E-686
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .375 in | |
| Compatible hoses | H335, H336 | |
| Compatible tube OD | .375 in | |
| Construction style | Crimp | |
| Drop dimension | .588 | |
| End gender 1 | Female | |
| End Size 1 | 9/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .6875 in | |
| Hex Size 2 | .75 in | |
| Hose cut-off factor | 1.48 in | |
| Hose dash size | -6 | |
| Inside diameter | .281 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .588 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.41 in | |
| Product Length/Depth | 3.26 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 4.312 in³ | |
| Product Weight | .225 lb | |
| Product Width | .938 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Trade Name | 336 E Series | |
| UNSPSC | 40183100 | |
| UPC | 725975950777 |