Weatherhead by Danfoss
33608E-106
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA6MP8
33608E-106
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose high-pressure hydraulics. Use Synflex 3E80 non-conductive hose where shock hazards exist. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | H335, H336 | |
| Compatible tube OD | .5 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 3/8 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .88 in | |
| Hose cut-off factor | 1.16 in | |
| Hose dash size | -6 | |
| Inside diameter | .39 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.06 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Diameter | 1.06 in | |
| Product Height | 1.06 in | |
| Product Length/Depth | 2.78 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 3.124 in³ | |
| Product Weight | .28 lb | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8–18 | |
| Trade Name | 336 E Series | |
| UNSPSC | 40183100 | |
| UPC | 725975802168 |