Weatherhead by Danfoss
33612E-112
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA12MP12
33612E-112
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose high-pressure hydraulics. Use Synflex 3E80 non-conductive hose where shock hazards exist. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | H335, H336 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 3/4 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.13 in | |
| Hose cut-off factor | 1.41 in | |
| Hose dash size | -12 | |
| Inside diameter | .63 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.31 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Diameter | 1.31 in | |
| Product Height | 1.31 in | |
| Product Length/Depth | 3.22 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 5.526 in³ | |
| Product Weight | .42 lb | |
| Product Width | 1.31 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4–14 | |
| Trade Name | 336 E Series | |
| UNSPSC | 40183100 | |
| UPC | 725975844564 |