33612E-612
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA12FJ12
33612E-612
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Compatible hoses | H335, H336 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 1/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | .25 in | |
| Hex Size 2 | 1 in | |
| Hose cut-off factor | 1.63 in | |
| Hose dash size | -12 | |
| Inside diameter | .625 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.31 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.31 in | |
| Product Length/Depth | 3.44 in | |
| Product material | Carbon Steel | |
| Product Volume | 5.903 in³ | |
| Product Width | 1.31 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975831687 |