Weatherhead by Danfoss
33616E-116
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings
Recommended replacement: 4TA16MP16
33616E-116
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General hydraulics, Agricultural equipment – turf care, Vocational fleets – mobile refuse, mobile cement mixers, Manufacturing – stationary machining centers, Safety barriers, Laboratory test stands – dynamometers, impulse cycle machines |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | H335, H336 |
| Compatible tube OD | 1 in |
| Construction style | Crimp |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.38 in |
| Hose cut-off factor | 1.65 in |
| Hose dash size | -16 |
| Inside diameter | .812 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.63 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Diameter | 1.63 in |
| Product Height | 1.63 in |
| Product Length/Depth | 3.97 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 10.548 in³ |
| Product Weight | .76 lb |
| Product Width | 1.63 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G 1-11 1/2 |
| Trade Name | 336 E Series |
| UNSPSC | 40183100 |
| UPC | 725975865828 |