Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 0 | N/A |
| Nut, Height | 9,000 mm | |
| Nut, Hex Width | 17,000 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | LOCK | LOCK |
| Remarks | SEAL-LOCK BUNDMUTTER | SEAL-LOCK |
| Size/Dimensions | L2XW2XH1 CM | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | M10X1 | M10X1 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |