
3377-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3377-2
Product specifications
Characteristic | Value |
|---|---|
| Application | In Cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 7.3 in |
| Package contents | Piston |
| Product Height | 7.3 in |
| Product Length/Depth | 2.25 in |
| Product Type | Cylinder Pistons |
| Product Volume | 119.903 in³ |
| Product Width | 7.3 in |
| Sub-brand | None |
| Trade Name | None |