Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 33806-A-BG | |
| Product height in | 0.910 | |
| Product height mm | 23.114 | |
| Product length in | 0.690 | |
| Product length mm | 17.526 | |
| Product width in | 0.910 | |
| Product width mm | 23.114 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331936 |
