Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 33806-C-BG | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Compatible hoses | EC038 | EC038 |
| Construction Style | REUSABLE | Reusable |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.066 | |
| Product material | BRASS | Brass |
