Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.187 | |
| A dimension MM | 30.150 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 33806-D-BG | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Compatible hoses | EC038 | EC038 |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.796 | |
| Inside diameter MM | 20.220 | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product material | BRASS | Brass |
| Series | A/C REUSABLE | A/C Reusable |
| Thread sealant | NO | No |
