Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 33806C-C00 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Compatible hoses | EC038 | EC038 |
| Compatible tube OD IN | 0.38 | |
| Compatible tube OD MM | 9.652 | |
| Construction Style | CRIMP | Crimp |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.450 | |
| Inside diameter MM | 11.430 | |
| Product material | BRASS | Brass |
| Tube OD 1 IN | 0.380 | |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789262257 |