
Weatherhead by Danfoss
33806C-Y76
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
33806C-Y76
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .38 in |
| Compatible hoses | EC038 HOSE |
| Construction style | Crimp |
| End gender 1 | Female |
| End type 1 | SAE 45 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hose dash size | -6 |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 2.07 lb |
| Packaged Width | 6.75 in |
| Product Height | .86 in |
| Product Length/Depth | 1.44 in |
| Product material | Brass |
| Product Type | Crimp Hose Fittings |
| Product Volume | 1.065 in³ |
| Product Width | .86 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 338 P Series |
| UNSPSC | 40183100 |
| UPC | 639789308436 |