Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 33808-C | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | EC038 | EC038 |
| Construction Style | REUSABLE | Reusable |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.910 | |
| Inside diameter MM | 23.114 | |
| Product material | BRASS | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975062098 |
| Proposition 65 | Cancer and Reproductive Harm |
