Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.000 | |
| A dimension MM | 25.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 33808P-C00 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Inside diameter IN | 0.925 | |
| Inside diameter MM | 23.500 | |
| Product height in | 0.970 | |
| Product height mm | 24.638 | |
| Product length in | 1.000 | |
| Product length mm | 25.400 | |
| Product material | BRASS | Brass |
| Product width in | 0.970 | |
| Product width mm | 24.638 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975715512 |