Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
3402000088
CYLINDER Q6A-1.5x2.5-N- 0.63-2-N-NN-1-1
3402000088
Where to buy
Export PDF
Tools
Add to comparison
3402000088
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
7.300
Product length mm
185.420
Product width in
3.500
Product width mm
88.900
Sub brand
HYDRO-LINE
Hydro-Line